8.1.6 FPRxST Configuration Register

Legend: R = Readable bit; W = Writable bit

Name: FPRxST
Offset: 0x7F4004, 0x7F4014, 0x7F4024, 0x7F4034, 0x7F4044, 0x7F4054, 0x7F4064, 0x7F4074

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  START[22:16] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1111111 
Bit 15141312111098 
 START[15:12]     
Access R/WR/WR/WR/W 
Reset 1111 
Bit 76543210 
          
Access  
Reset  

Bits 22:16 – START[22:16] Start Address Offset MSb bits

Protection region start address offset

Bits 15:12 – START[15:12] Start Address Offset LSb bits

Protection region start address offset