15.5.5.3 Loopback Mode

Loopback mode is a variant of Normal CAN FD Operation mode or CAN 2.0 mode. This mode will allow internal transmission of messages from the transmit FIFOs to the receive FIFOs. The module does not require an external acknowledge from the bus. No messages can be received from the bus, because the CxRX pin is disconnected.