15.6.2.6 Mode Selection in Case of System Error

The SERR2LOM bit selects which mode the module will transition to in case of a system error. The module can either transition to Restricted Operation mode or Listen Only mode.