15.6.2.7 Reserving Message Memory for TXQ and TEF
Setting the TXQEN bit will reserve RAM for the TXQ. If the TXQEN bit is cleared, then the TXQ cannot be used.
Setting the STEF bit will reserve RAM for the TEF, and all transmitted messages will be stored in the TEF.