6.3.12 PWB ECC RAM Fault Injection Address Register
Legend: R = Readable bit; W = Writable bit
| Name: | PWBXECCFADDR, PWBYECCFADDR |
| Offset: | 0x35AC, 0x35EC |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ECCFADDR[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ECCFADDR[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ECCFADDR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ECCFADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – ECCFADDR[31:0] ECC Fault Injection Address bits
These register bits’ values represent the relative address from the start address of X or Y data spaces depending on the read or write instance of this register. The start address should be added to this relative address to know the corresponding data RAM address.