6.3.9 PWB ECC RAM Control Register
Note:
- This bit can be set by software but not cleared. It is cleared by any device Reset.
Legend: R = Readable bit; W = Writable bit; S = Settable bit
| Name: | PWBXECCCON, PWBYECCCON |
| Offset: | 0x35A0, 0x35E0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | |||||||||
| Access | R/S | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLTINJ | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 15 – ON Enable ECC functionality bit(1)
1”.| Value | Description |
|---|---|
1 |
ECC is enabled. |
0 |
ECC is disabled. |
Bit 0 – FLTINJ Fault Injection Enable bit
| Value | Description |
|---|---|
1 |
Fault injection is enabled when the content of the RAM address matches PWBECCXFADDR[23:2]. |
0 |
Fault injection is disabled. |