6.3.15 PWB ECC RAM Value Register (a = x or y)

Legend: R = Readable bit; HC = Hardware Clearable bit; HS = Hardware Settable bit

Name: PWBXECCVAL, PWBYECCVAL
Offset: 0x35B8, 0x35F8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  ECCVAL[6:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 0000000 

Bits 6:0 – ECCVAL[6:0] Error Correcting Code bits

These bits register the Error Correcting Code associated with the RAM read data when Single or Double bit ECC errors occur.