16.5.2.3 Output Modes
Each PWM Generator can be programmed to one of three output modes to control the behavior of the PWMxH and PWMxL pins. The output mode selection is independent of the PWM mode. The output modes are:
- Complementary Output mode (default)
- Independent Output mode
- Push-Pull Output mode