16.5.3.3 Shared Clocking
The PWM clocking system has two additional clock features to support a wide variety of applications. Each PWM generator’s clock selection (CLKSEL[1:0]) can independently select the pwm_master_clk or a divided or scaled version of it.