12.4.11.2 Configuration of IOIMCON
IOIMCON selects the I/O monitor option and determines comparison pulse duration, like high pulse, low pulse or both low and high pulse period comparison. ON must be set for the IOIM to operate. All registers can be programmed while ON is clear. The I/O pin must be configured as a digital output for the I/O monitor to be checked, and the presence of the port is subject to package variant.