16.6.3 Simple Complementary PWM Output

This complementary PWM example uses a single PWM Generator and can be used for half-bridge applications. The PWM is configured as follows:

  • Independent Edge PWM mode
  • Complementary Output mode
  • Self-Triggered mode

Figure 16-46 shows the timing relations of the PWM signals. In this example, continuous triggering (local EOC) is used in addition to a phase offset (PG1PHASE). Dead time is implemented to prevent simultaneous switch conduction.

Figure 16-46. Timing Diagram for Complementary and Local EOC Triggered PWM Output

Complementary PWM Output Mode

void PWMInitialization(void);

int main() {
    
    PWMInitialization();
    
    while(1);
    
    return 0;
}

void PWMInitialization(void) {
    clock_PWM_from_UPB_clock();
    
    //PWM Generator 1 uses PG1DC, PG1PER, PG1PHASE registers
    PG1CONbits.MDCSEL = 0;
    PG1CONbits.MPERSEL = 0;
    PG1CONbits.MPHSEL = 0;
    
    PG1CONbits.CLKSEL = 1;        //PWM Generator 1 uses PWM Master Clock, undivided and unscaled
    PG1CONbits.MODSEL = 0b000;    //Independent edge triggered mode
    PG1CONbits.TRGMOD = 0b00;     //PWM Generator 1 operates in Single Trigger mode
    PG1CONbits.SOCS = 0b0000;     //Start of cycle (SOC) = local EOC
    
    PG1IOCON1bits.PMOD = 0b00;   //PWM Generator 1 outputs operate in Complementary mode
    
    //PWM Generator controls the PWM1H and PWM1L output pins
    PG1IOCON1bits.PENH = 1;      
    PG1IOCON1bits.PENL = 1;
    
    //PWM1H and PWM1L output pins are active high
    PG1IOCON1bits.POLH = 0;
    PG1IOCON1bits.POLL = 0;
    
    //Given the 400MHz input clock from CLKGEN5, this period will result in 100kHz PWM frequency
    PG1PER = (4000 << 4);       //Time base units are 1/16 of a PWM clock
    PG1DC = (1000 << 4);        //25% duty cycle
    PG1PHASE = (400 << 4);      //Rising edge has 400 PWM clocks of phase time
    PG1DTbits.DTH = (80 << 4);  //80 PWM clocks of dead time on PWM1H
    PG1DTbits.DTL = (80 << 4);  //80 PWM clocks of dead time on PWM1L
    
    //Enable PWM Generator 1
    PG1CONbits.ON = 1;

}