34.4.3 Power Modes

The Op Amp Power mode is controlled using the HPEN bit in the AMPxCON1 register. When the HPEN bit is set, the Op Amp works in High-Power mode and when cleared, enters the Low-Power mode. In Low-Power mode, the current consumption and bandwidth of the Op Amp are reduced.

Note:
  1. See Table 42-15 for current consumption numbers.
  2. See Table 42-44 for additional Op Amp specifications.