12.3.70 Peripheral Pin Select Output Register 34(1)

Note:
  1. These are virtual pins.
Name: RPOR34
Offset: 0x33D8

Bit 3130292827262524 
  RP136R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP137R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP138R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP139R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP136R[6:0]  Peripheral Output Function is Assigned to RP136 Virtual Pin bits

Bits 22:16 – RP137R[6:0]  Peripheral Output Function is Assigned to RP137 Virtual Pin bits

Bits 14:8 – RP138R[6:0]  Peripheral Output Function is Assigned to RP138 Virtual Pin bits

Bits 6:0 – RP139R[6:0]  Peripheral Output Function is Assigned to RP139 Virtual Pin bits