12.3.20 Peripheral Pin Select Input Register 6

Name: RPINR6
Offset: 0x32EC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ICM9R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 TCKI9R[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – ICM9R[7:0] Assign SCCP Capture 9 (ICM9) Input to the Corresponding RPn Pin bits

Bits 7:0 – TCKI9R[7:0] Assign SCCP Timer9 (TCKI9) Input to the Corresponding RPn Pin bits