Bits 30:24 – RP132R[6:0]
Peripheral Output Function is Assigned to RP132 Virtual Pin bits
Bits 22:16 – RP133R[6:0]
Peripheral Output Function is Assigned to RP133 Virtual Pin bits
Bits 14:8 – RP134R[6:0]
Peripheral Output Function is Assigned to RP134 Virtual Pin bits
Bits 6:0 – RP135R[6:0]
Peripheral Output Function is Assigned to RP135 Virtual Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.