12.3.71 Peripheral Pin Select Output Register 35(1)

Note:
  1. These are virtual pins.
Name: RPOR35
Offset: 0x33DC

Bit 3130292827262524 
  RP140R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
  RP141R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
  RP142R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  RP143R[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 30:24 – RP140R[6:0]  Peripheral Output Function is Assigned to RP140 Virtual Pin bits

Bits 22:16 – RP141R[6:0]  Peripheral Output Function is Assigned to RP141 Virtual Pin bits

Bits 14:8 – RP142R[6:0]  Peripheral Output Function is Assigned to RP142 Virtual Pin bits

Bits 6:0 – RP143R[6:0]  Peripheral Output Function is Assigned to RP143 Virtual Pin bits