Bits 30:24 – RP128R[6:0]
Peripheral Output Function is Assigned to RP169 Virtual Pin bits
Bits 22:16 – RP129R[6:0]
Peripheral Output Function is Assigned to RP129 Virtual Pin bits
Bits 14:8 – RP130R[6:0]
Peripheral Output Function is Assigned to RP130 Virtual Pin bits
Bits 6:0 – RP131R[6:0]
Peripheral Output Function is Assigned to RP131 Virtual Pin bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.