3.1.3.2 Signal Status Demo Console Log
The application should now be programmed and running. The following information will be displayed on the terminal window.
-- WINC1500 signal statistics example -- -- XXXXX_XPLAINED_PRO -- -- Compiled: xxx x xxxx xx:xx:xx -- (APP)(INFO)Chip ID 1503a0 (APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx (APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx (APP)(INFO)Firmware Min driver ver : xx.x.x (APP)(INFO)Driver ver: xx.x.x (APP)(INFO)Driver built at xxx x xxxx xx:xx:xx Wi-Fi connected Wi-Fi IP is 192.168.1.46 RSSI for the current connected AP (-37)