3.1.5.2 AP Mode Demo Console Log
Note: The application must be programmed
and running. The following information is displayed on the terminal window.
-- WINC1500 AP mode example -- -- XXXXX_XPLAINED_PRO -- -- Compiled: xxx x xxxx xx:xx:xx -- (APP)(INFO)Chip ID 1503a0 (APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx (APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx (APP)(INFO)Firmware Min driver ver : xx.x.x (APP)(INFO)Driver ver: xx.x.x (APP)(INFO)Driver built at xxx x xxxx xx:xx:xx AP mode started. You can connect to WINC1500_AP. Station connected Station IP is xxx.xxx.xxx.xxx
Note: The ATWINC15x0/ATWINC3400 supports
AP mode with the following limitations:
- Only one associated station is supported. After a connection is established with a station, further connections are rejected.
- The device cannot work as a station in this mode (STA/AP concurrency is not supported).