3.1.4.2 Station Mode Demo Console Log
Note: The application must be programmed
and running. The following information is displayed on the terminal window.
-- WINC1500 station mode example -- -- XXXXX_XPLAINED_PRO -- -- Compiled: xxx x xxxx xx:xx:xx -- (APP)(INFO)Chip ID 1503a0 (APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx (APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx (APP)(INFO)Firmware Min driver ver : xx.x.x (APP)(INFO)Driver ver: xx.x.x (APP)(INFO)Driver built at xxx x xxxx xx:xx:xx Connecting to DEMO_AP. Wi-Fi connected Wi-Fi IP is xxx.xxx.xxx.xxx