5.6.2 OTA Firmware Upgrade Demo Console Log
The application must be programmed and running. The following information is displayed on the terminal window.
-- WINC1500 OTA firmware upgrade example -- -- XXXXX_XPLAINED_PRO -- -- Compiled: xxx x xxxx xx:xx:xx -- (APP)(INFO)Chip ID 1503a0 (APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx (APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx (APP)(INFO)Firmware Min driver ver : xx.x.x (APP)(INFO)Driver ver: xx.x.x (APP)(INFO)Driver built at xxx x xxxx xx:xx:xx Connecting to DEMO_AP. wifi_cb: M2M_WIFI_RESP_CON_STATE_CHANGED : CONNECTED wifi_cb: M2M_WIFI_REQ_DHCP_CONF : IP is xxx.xxx.xxx.xxx
The following text will appear on the terminal window of the ATWINC15x0/ATWINC3400 debug UART interface:
(1)Chip ID = 1502b1 (1)Flash ID = c21320c2, Size = 4 MBit (1)Working Image offset = 0x3000 Rollback = 0x40000 (2)(M2M)(Efuse) successfully loaded from bank 1. (2)EFUSE:MAC (2)(M2M)MAC_ADDR = xx:xx:xx:xx:xx:xx (3)NMI M2M SW VERSION xx.xx.xx (3)NMI MIN DRV VERSION xx.xx.xx (3)Built at xxx xx xxxx xx:xx:xx (3)__ROM_FIRMWARE__ (4)(M2M)LOAD SEC (6)(M2M)1000 400 2f000 2fc00 38000 (7)(M2M)Wifi Connect (7)(M2M)SSID : NW01 (7)(M2M)AUTH : WPA-Personal (7)(M2M)PSK : nmisemi2 (8)(M2M)Channel : 256 (8)Reset MAC (9)>> Sleep clk src <= Int. osc (9)>> wakeup_delay = 1500 us (9)>> pds = [652 652 6526 1957 3 ] (9)------------------------------------------ (489)MAC State <3> (494)MAC State <4> (494)Join on 11 (494)>> sta_wait_join 179 (494)MAC State <5> (494)MAC State <6> (495)Init Auth. (495)MAC State <7> (495)MAC State <9> (495)MAC State <10> (496)MAC State <1> (496)!@#$ Rate DN (MCS-5) !@#$ (496)Assoc Success. (498)(M2M)WIFI Connected (499)(DHCP)<- DISCOVER (500)Tsf join (510)Tsf join Done (532)(DHCP)-> OFFER (563)(DHCP)-> ACK (563)(DHCP)Self IP : "xxx.xx.xxx.xxx"