3.1.6.1 Execution
main.c - Initialize the ATWINC15x0. By default, the device starts in station mode, then switches to AP mode. For details on each mode, refer to the MODE_STA, MODE_AP example.
- Code summary:
- Configure the network
parameters in
main.h.
/** Security mode Supported */ #define USE_WPAPSK 1 /* WPA/WPA2 PSK Security Mode*/ // #define USE_WEP 2 /* WEP Security Mode*/ // #define USE_OPEN 3 /* No Security or OPEN Authentication Mode*/ /** AP mode Settings */ #define MAIN_WLAN_SSID "WINC1500_AP" /* < SSID */ #if (defined USE_WPAPSK) #define MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK /* < Security type */ #define MAIN_WLAN_WPA_PSK "1234567890" /* < Security Key in WPA PSK Mode */ #elif (defined USE_WEP) #define MAIN_WLAN_AUTH M2M_WIFI_SEC_WEP /* < Security type */ #define MAIN_WLAN_WEP_KEY "1234567890" /* < Security Key in WEP Mode */ #define MAIN_WLAN_WEP_KEY_INDEX (0) #elif (defined USE_OPEN) #define MAIN_WLAN_AUTH M2M_WIFI_SEC_OPEN /* < Security type */ #endif #define MAIN_WLAN_CHANNEL (M2M_WIFI_CH_6) /* < Channel number */ - AP mode gets enabled in
the
main()function. For more details, refer to the “How to Run AP mode” example.enable_disable_ap_mode(); nm_bsp_sleep(DELAY_FOR_MODE_CHANGE);
- Configure the network
parameters in
main.h.
- Build the program and download it into the board.
- Start the application.