3.1.12.1 Execution
main.c - Initialize the ATWINC15x0 and connect to the AP using WPS.
- Code summary:Case 1: WEP Security Method
- To test WEP security,
modify
MAIN_WLAN_DEVICE_NAME,MAIN_WLAN_WEP_KEY_INDEXandMAIN_WLAN_WEP_KEY_40orMAIN_WLAN_WEP_KEY_104in main.h./** security information for Wi-Fi connection */ #define MAIN_WLAN_DEVICE_NAME "DEMO_AP" /**< Destination SSID */ #define MAIN_WLAN_WEP_KEY_INDEX 1 /**< WEP key index */ /**< 64 bit WEP key. In case of WEP64, 10 hexadecimal (base 16) characters (0-9 and A-F) ) */ #define MAIN_WLAN_WEP_KEY_40 "1234567890" /**< 128 bit WEP key. In case of WEP128, 26 hexadecimal (base 16) characters (0-9 and A-F) ) */ #define MAIN_WLAN_WEP_KEY_104 "1234567890abcdef1234567890" - When pressing the SW0
button on the SAM D21, it will trigger WPS in the
btn_press()function./** Security parameters for 64 bit WEP Encryption @ref m2m_wifi_connect */ tstrM2mWifiWepParams wep64_parameters = { MAIN_WLAN_WEP_KEY_INDEX, sizeof(MAIN_WLAN_WEP_KEY_40), MAIN_WLAN_WEP_KEY_40}; /** Security parameters for 128 bit WEP Encryption @ref m2m_wifi_connect */ tstrM2mWifiWepParams wep128_parameters = { MAIN_WLAN_WEP_KEY_INDEX, sizeof(MAIN_WLAN_WEP_KEY_104), MAIN_WLAN_WEP_KEY_104};/* Case 1. Connect to AP with security type WEP. */ m2m_wifi_connect((char *)MAIN_WLAN_DEVICE_NAME, strlen((char *)MAIN_WLAN_DEVICE_NAME), M2M_WIFI_SEC_WEP, &wep64_parameters, M2M_WIFI_CH_ALL);
Case 2: WPA-PSK Security Method- To test WPA security,
use case 2 in the
main()function and modifyMAIN_WLAN_PSKin main.h.#define MAIN_WLAN_PSK "12345678" /**< Password for Destination SSID */ - Connect to the AP
with the given information.
/* Case 2. Connect to AP with security type WPA. */ m2m_wifi_connect((char *)MAIN_WLAN_DEVICE_NAME, strlen((char *)MAIN_WLAN_DEVICE_NAME), M2M_WIFI_SEC_WPA_PSK, (char *)MAIN_WLAN_PSK, M2M_WIFI_CH_ALL);
- To test WEP security,
modify
- Prepare an AP that supports WEP and WPA/WPA2 Security and configure its Wi-Fi Security. For more information, refer to the AP manufacturer's manual.
- Run the application. If the device connected successfully, the IP address assigned by DHCP will be displayed on the terminal program.