5.4.2 Install the IoT Sensor Android Application
To Install the IoT Sensor APK located in the android_app folder of your ASF
project, do the following:
- Connect your Android device to your Windows laptop
- Open the start menu and double click on “Computer”
- Your phone will be listed under the “Portable Devices” list
- Open and browse the existing folders
- Locate the “Download” folder, then simply drag and drop the provided “Atmel_IOT_Sensor_v2.10.18.apk” application
- Go to your Android phone settings
and allow unknown application sources
Figure 5-11. Android App Install Settings
- Open your favorite file browser like “MyFiles” (available on Google market for free)
- Go to your “Downloads” folder
- Click on the Atmel IoT Sensor Application file (APK)
- Press the “Install” button
Figure 5-12. Install Android App