5.2.2 Growl Demo Console Log
The application must be programmed and running. The following information is displayed on the terminal window.
-- WINC1500 simple growl example -- -- XXXXX_XPLAINED_PRO -- -- Compiled: xxx x xxxx xx:xx:xx -- (APP)(INFO)Chip ID 1503a0 (APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx (APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx (APP)(INFO)Firmware Min driver ver : xx.x.x (APP)(INFO)Driver ver: xx.x.x (APP)(INFO)Driver built at xxx x xxxx xx:xx:xx Provision Mode started. Connect to [atmelconfig.com] via AP[WINC1500_XX:XX] and fill up the page. Wi-Fi connected Wi-Fi IP is xxx.xxx.xxx.xxx wifi_cb: M2M_WIFI_RESP_PROVISION_INFO. Wi-Fi connected Wi-Fi IP is xxx.xxx.xxx.xxx send Growl message Growl CB : 20