1.4 AXI4 Layer
(Ask a Question)The AXI4 layer of the PCIESS provides a transaction-level translation of AXI4 commands to PCIe packets and PCIe requests to AXI4 commands. The user application in the FPGA fabric must implement an AXI4 master interface to transfer data to the PCIe link and an AXI4 slave interface to receive data from the PCIe link.