1.1 Physical Layer Interface
(Ask a Question)A PCIe lane consists of a pair of differential transmit signals and a pair of differential receive signals. The lanes are organized, as listed in the following table.
| X1 | X2 | X4 |
|---|---|---|
| PCIe0 (Lane0) and PCIe1 (Lane2) | PCIe0 (Lane0, Lane1) and PCIe1 (Lane2, Lane3) | PCIe1 (Lane 0, Lane1, Lane2, and Lane3) |