41.6 Channel Sequencer and Context
The channel sequencer automates context saving and channel sequencing. The channel sequencer reduces software overhead when the ADC is using multiple input channels by storing each channel’s context in memory. When the sequencer is enabled, module hardware automatically transfers the active channel’s context from memory into the associated ADC registers and performs the desired conversion.