3.19.1 JTAG Interface
The SAM9X75 cHybrid includes a 10-pin JTAG header (J11) to facilitate software development and debugging using various JTAG emulators. The interface signals have a voltage level of 3.3V.
The following figure shows the JTAG interface.
The following table shows the Debug JTAG connector signal descriptions.
| Pin No | Signal Name | Signal Description |
|---|---|---|
| 1 | VDD_3V3 | 3.3V |
| 7 | NC | Not connected |
| 3, 5, 9 | GND | Ground |
| 8 | JTAG_TDI | Test data in |
| 2 | JTAG_TMS | Test mode select |
| 4 | JTAG_TCK | Test clock |
| 6 | JTAG_TDO | Test data out |
| 10 | NRST | Reset |