3.19.2 OpenOCD (FTDI) JTAG and Console Port Debug Interface
The SAM9X75 cHybrid features an On-Chip Debugger (OCD), FT4232HQ (U7), which interfaces with the MPU’s default UART console port and JTAG connection. The UART pins are listed below, while JTAG uses the dedicated pin functions of the MPU. A USB Type-C® connector is used to communicate with the host.
The following figure shows the OpenOCD debug interface.
The following table shows the serial debug (console port) signal descriptions.
| PIO | Signal Name | Signal Description |
|---|---|---|
| PA26 | DBGU_RX | UART receive data |
| PA27 | DBGU_TX | UART transmit data |