1.2.3.4.8 SYS_CMD_PRINT Function
C
void SYS_CMD_PRINT(const char *format, ...)Summary
Outputs a printout to the Command Processor System Service console.
Description
This function outputs a printout to the Command Processor System Service console.
Precondition
SYS_CMD_Initialize was successfully run once.
Parameters
None.
Returns
None.
Remarks
None.