1.2.3.4.9 SYS_CMDIO_GET_HANDLE Function
C
SYS_CMD_DEVICE_NODE* SYS_CMDIO_GET_HANDLE(short num)
Summary
Gets the CMDIO Handle base via index.
Description
This function returns the handle for the CMDIO when supplied with an index.
Precondition
SYS_CMD_Initialize was successfully run once.
Parameters
short num
Returns
SYS_CMD_DEVICE_NODE Handle for the CMDIO - Indicates success
NULL - Indicates not successful
Remarks
None.