1.2.3.4.4 SYS_CMD_READY_TO_READ Function
C
bool SYS_CMD_READY_TO_READ( void )Summary
Allows upper layer application to confirm that the command module is ready to accept command input
Description
This function allows upper layer application to confirm that the command module is ready to accept command input
Precondition
SYS_CMD_Initialize was successfully run once.
Parameters
None.
Returns
true - Indicates command module is ready
false - Indicates command module is not ready
Remarks
None