1.2.3.4.27 SYS_CMD_FNC Typedef
C
typedef void (*SYS_CMD_FNC)(SYS_CMD_DEVICE_NODE* pCmdIO, int argc, char **argv);
SYS CMD Command Function
Summary
Identifies the command process function API.
Description
Command Process Function API. This handle identifies the interface structure of the command process function API.
Remarks
None