1.2.3.4.10 SYS_CMDIO_ADD Function
C
SYS_CMD_DEVICE_NODE* SYS_CMDIO_ADD(const SYS_CMD_API* opApi, const void* cmdIoParam, int unused)
Summary
Adds CMDIO parameters to the Command Processor System Service console.
Description
This function adds CMDIO Parameters to the Command Processor System Service console.
Precondition
SYS_CMD_Initialize was successfully run once.
Parameters
None.
Returns
None.
Remarks
None.