1.2.3.4.17 SYS_CMD_PRINT_FNC Typedef
C
typedef void (*SYS_CMD_PRINT_FNC)(const void* cmdIoParam, const char* format, ...);
Summary
Identifies a print function API.
Description
Print function API. This handle identifies the interface structure of the print function API within the Command I/O encapsulation.
Remarks
None.