1.2.3.4.12 SYS_CMD_MAX_LENGTH Macro
C
#define SYS_CMD_MAX_LENGTH 80
Summary
Command Processor System Service Command Buffer Maximum Length definition.
Description
This macro defines the maximum length of the command buffer.
Remarks
None.
#define SYS_CMD_MAX_LENGTH 80
Command Processor System Service Command Buffer Maximum Length definition.
This macro defines the maximum length of the command buffer.
None.