1.2.3.4.25 SYS_CMD_INIT Struct
C
typedef struct
{
/* System module initialization */
SYS_MODULE_INIT moduleInit;
uint8_t consoleCmdIOParam;
/* Console index to receive debug messages */
SYS_MODULE_INDEX consoleIndex;
} SYS_CMD_INIT;
Summary
Identifies the system command initialize structure.
Description
This structure identifies the system command initialize structure.
Remarks
None.