1.2.3.4.13 SYS_CMD_READ_BUFFER_SIZE Macro
C
#define SYS_CMD_READ_BUFFER_SIZE 128
Summary
Command Processor System Service Read Buffer Size definition.
Description
This macro defines the maximum size of the command buffer.
Remarks
None
#define SYS_CMD_READ_BUFFER_SIZE 128
Command Processor System Service Read Buffer Size definition.
This macro defines the maximum size of the command buffer.
None