1.3.3.1.32 MAC_ADDRESS_MODE Enum
C
typedef enum
{
MAC_ADDRESS_MODE_NO_ADDRESS = 0x00,
MAC_ADDRESS_MODE_SHORT = 0x02,
MAC_ADDRESS_MODE_EXTENDED = 0x03,
} MAC_ADDRESS_MODE;
Summary
Identifies the available Addressing modes for G3 frames.
Description
This enumeration identifies the possible Addressing modes to use in G3 frames. It is a subset of Addressing modes defined in IEEE 802.15.4 standard.
Remarks
None.