1.3.3.1.38 MAC_SECURITY_KEY Struct

C

typedef struct
{
    uint8_t key[MAC_SECURITY_KEY_LENGTH];
    bool valid;
} MAC_SECURITY_KEY;

Summary

Defines the fields of a Security Key object.

Description

This structure contains the fields which define a Security Key object, which contains information of its validity and the Key itself.

Field description:

  • key: 16-byte array containing the Key
  • valid: Indicates whether the stored Key is valid or not

Remarks

None.