1.3.3.1.21 MAC_SnifferIndication Typedef
C
typedef void (*MAC_SnifferIndication)(MAC_SNIFFER_INDICATION_PARAMS *siParams);
Summary
Pointer to a Sniffer Indication Event handler function.
Description
This data type defines the required function signature for the MAC Sniffer Indication event handling callback function. A client must register a pointer using the event handling function whose function signature (parameter and return value types) matches the types specified by this function pointer in order to receive Sniffer Indication events back from module.
Parameters
| Param | Description |
|---|---|
| siParams | Pointer to structure containing parameters related to Indication. See MAC_SNIFFER_INDICATION_PARAMS. |
Returns
None.
Example
App_SnifferIndication(MAC_SNIFFER_INDICATION_PARAMS *params)
{
// Send frame to a sniffing handling module
App_SnifferHandlingTool(params);
}
Remarks
None.