1.3.3.1.39 MAC_AUXILIARY_SECURITY_HEADER Struct
C
typedef struct
{
uint32_t frameCounter;
uint8_t securityLevel : 3;
uint8_t keyIdentifierMode : 2;
uint8_t reserved : 3;
uint8_t keyIdentifier;
} MAC_AUXILIARY_SECURITY_HEADER;
Summary
Defines the Auxiliary Security Header fields of the MAC Header.
Description
This structure contains the fields which define the Auxiliary Security Header of a MAC frame header, as defined in IEEE 802.15.4.
Field description: Refer to IEEE 802.15.4 standard for a detailed description of the MAC Frame Header.
Remarks
None.