39.8.34 Rx Buffer / FIFO Element Size Configuration

This register is write-restricted and only writable if bit fields CCCR.CCE = 1 and CCCR.INIT = 1.

Configures the number of data bytes belonging to an Rx Buffer / Rx FIFO element. Data field sizes >8 bytes are intended for CAN FD operation only.

Name: RXESC
Offset: 0xBC
Reset: 0x00000000
Property: Write-restricted

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      RBDS[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
  F1DS[2:0] F0DS[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 10:8 – RBDS[2:0] Rx Buffer Data Field Size

In case the data field size of an accepted CAN frame exceeds the data field size configured for the matching Rx Buffer, only the number of bytes as configured by RXESC are stored to the Rx Buffer element. The rest of the frame’s data field is ignored.
ValueNameDescription
0x0 DATA8 8 byte data field.
0x1 DATA12 12 byte data field.
0x2 DATA16 16 byte data field.
0x3 DATA20 20 byte data field.
0x4 DATA24 24 byte data field.
0x5 DATA32 32 byte data field.
0x6 DATA48 48 byte data field.
0x7 DATA64 64 byte data field.

Bits 6:4 – F1DS[2:0] Rx FIFO 1 Data Field Size

In case the data field size of an accepted CAN frame exceeds the data field size configured for the matching Rx FIFO 1, only the number of bytes as configured by RXESC are stored to the Rx FIFO 1 element. The rest of the frame’s data field is ignored.
ValueNameDescription
0x0 DATA8 8 byte data field.
0x1 DATA12 12 byte data field.
0x2 DATA16 16 byte data field.
0x3 DATA20 20 byte data field.
0x4 DATA24 24 byte data field.
0x5 DATA32 32 byte data field.
0x6 DATA48 48 byte data field.
0x7 DATA64 64 byte data field.

Bits 2:0 – F0DS[2:0] Rx FIFO 0 Data Field Size

In case the data field size of an accepted CAN frame exceeds the data field size configured for the matching Rx FIFO 0, only the number of bytes as configured by RXESC are stored to the Rx FIFO 0 element. The rest of the frame’s data field is ignored.
ValueNameDescription
0x0 DATA8 8 byte data field.
0x1 DATA12 12 byte data field.
0x2 DATA16 16 byte data field.
0x3 DATA20 20 byte data field.
0x4 DATA24 24 byte data field.
0x5 DATA32 32 byte data field.
0x6 DATA48 48 byte data field.
0x7 DATA64 64 byte data field.