39.8.42 Tx Buffer Cancellation Finished

Name: TXBCF
Offset: 0xDC
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 CF31CF30CF29CF28CF27CF26CF25CF24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 CF23CF22CF21CF20CF19CF18CF17CF16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 CF15CF14CF13CF12CF11CF10CF9CF8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 CF7CF6CF5CF4CF3CF2CF1CF0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – CFn Cancellation Finished

Each Tx Buffer has its own Cancellation Finished bit.

The bits are set when the corresponding TXBRP bit is cleared after a cancellation was requested via TXBCR. In case the corresponding TXBRP bit was not set at the point of cancellation, CF is set immediately.

The bits are reset when a new transmission is requested by writing ‘1’ to the corresponding bit of register TXBAR.