39.8.3 Message RAM Configuration
Name: | MRCFG |
Offset: | 0x08 |
Reset: | 0x00000002 |
Property: | - |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
QOS[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 1 | 0 |
Bits 1:0 – QOS[1:0] Data Quality of Service
Value | Name | Description |
---|---|---|
0x0 | DISABLE | Background (no sensitive operation) |
0x1 | LOW | Sensitive bandwidth |
0x2 | MEDIUM | Sensitive latency |
0x3 | HIGH | Critical latency |