39.8.7 CC Control
Name: | CCCR |
Offset: | 0x18 |
Reset: | 0x00000001 |
Property: | Read-only, Write-restricted |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TXP | EFBI | PXHD | BRSE | FDOE | |||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TEST | DAR | MON | CSR | CSA | ASM | CCE | INIT | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Bit 14 – TXP Transmit Pause
Value | Description |
---|---|
0 | Transmit pause disabled. |
1 | Transmit pause enabled. The CAN pauses for two CAN bit times before starting the next transmission after itself has successfully transmitted a frame. |
Bit 13 – EFBI Edge Filtering during Bus Integration
Value | Description |
---|---|
0 | Edge filtering is disabled. |
1 | Two consecutive dominant tq required to detect an edge for hard synchronization. |
Bit 12 – PXHD Protocol Exception Handling Disable
Value | Description |
---|---|
0 | Protocol exception handling enabled. |
1 | Protocol exception handling disabled. |
Bit 9 – BRSE Bit Rate Switch Enable
Value | Description |
---|---|
0 | Bit rate switching for transmissions disabled. |
1 | Bit rate switching for transmissions enabled. |
Bit 8 – FDOE FD Operation Enable
Value | Description |
---|---|
0 | FD operation disabled. |
1 | FD operation enabled. |
Bit 7 – TEST Test Mode Enable
This bit field is write-restricted.
Writing a 0 to this field is always allowed.
Writing a 1 to this field is only allowed if bit fields CCE = 1 and INIT = 1.
Value | Description |
---|---|
0 | Normal operation. Register TEST holds reset values. |
1 | Test Mode, write access to register TEST enabled. |
Bit 6 – DAR Disable Automatic Retransmission
This bit field is write-restricted and only writable if bit fields CCE = 1 and INIT = 1.
Value | Description |
---|---|
0 | Automatic retransmission of messages not transmitted successfully enabled. |
1 | Automatic retransmission disabled. |
Bit 5 – MON Bus Monitoring Mode
This bit field is write-restricted.
Writing a 0 to this field is always allowed.
Writing a 1 to this field is only allowed if bit fields CCE = 1 and INIT = 1.
Value | Description |
---|---|
0 | Bus Monitoring Mode is disabled. |
1 | Bus Monitoring Mode is enabled. |
Bit 4 – CSR Clock Stop Request
Value | Description |
---|---|
0 | No clock stop is requested. |
1 | Clock stop requested. When clock stop is requested, first INIT and then CSA will be set after all pending transfer requests have been completed and the CAN bus reached idle. |
Bit 3 – CSA Clock Stop Acknowledge
Value | Description |
---|---|
0 | No clock stop acknowledged. |
1 | CAN may be set in power down by stopping CLK_CAN_APB and GCLK_CAN. |
Bit 2 – ASM Restricted Operation Mode
This bit field is write-restricted.
Writing a 0 to this field is always allowed.
Writing a 1 to this field is only allowed if bit fields CCE = 1 and INIT = 1.
Value | Description |
---|---|
0 | Normal CAN operation. |
1 | Restricted Operation Mode active. |
Bit 1 – CCE Configuration Change Enable
This bit field is write-restricted and only writable if bit field INIT = 1.
Value | Description |
---|---|
0 | The CPU has no write access to the protected configuration registers. |
1 | The CPU has write access to the protected configuration registers (while CCCR.INIT = 1). |
Bit 0 – INIT Initialization
Due to the synchronization mechanism between the two clock domains, there may be a delay until the value written to INIT can be read back. The programmer has to assure that the previous value written to INIT has been accepted by reading INIT before setting INIT to a new value.
Value | Description |
---|---|
0 | Normal Operation. |
1 | Initialization is started. |