39.8.1 Core Release

Name: CREL
Offset: 0x00
Reset: 0x32100000
Property: Read-only

Bit 3130292827262524 
 REL[3:0]STEP[3:0] 
Access RRRRRRRR 
Reset 00110010 
Bit 2322212019181716 
 SUBSTEP[3:0]     
Access RRRR 
Reset 0001 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 31:28 – REL[3:0] Core Release

One digit, BCD-coded.

Bits 27:24 – STEP[3:0] Step of Core Release

One digit, BCD-coded.

Bits 23:20 – SUBSTEP[3:0]  Sub-step of Core Release

One digit, BCD-coded.