39.8.12 Timeout Counter Value

Note: A write access to TOCV reloads the Timeout Counter with the value of TOCV.TOP.
Name: TOCV
Offset: 0x2C
Reset: 0x0000FFFF
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 TOC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 TOC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 15:0 – TOC[15:0] Timeout Counter

The Timeout Counter is decremented in multiples of CAN bit times [1...16] depending on the configuration of TSCC.TCP. When decremented to zero, interrupt flag IR.TOO is set and the Timeout Counter is stopped. Start and reset/restart conditions are configured via TOCC.TOS.