54.14.5 I2S Characteristics
| Name | Description | Mode | VDD = 1.8V | VDD = 3.3V | Units | ||||
|---|---|---|---|---|---|---|---|---|---|
| Min. | Typ. | Max. | Min. | Typ. | Max. | ||||
| tM_MCKOR | I2S MCK rise time(2) | Host mode / Capacitive load CL = 20 pF | - | - | 5.41 | - | - | 2.68 | ns |
| tM_MCKOF | I2S MCK fall time (2) | Host mode / Capacitive load CL = 20 pF | - | - | 5.84 | - | - | 2.81 | ns |
| dM_MCKO | I2S MCK duty cycle | Host mode | - | 50.0 | - | - | 50.0 | - | % |
| dM_MCKI | I2S MCK duty cycle | Host mode, pin is input (1b) | - | 50.0 | - | - | 50.0 | - | % |
| tM_SCKOR | I2S SCK rise time (2) | Host mode / Capacitive load CL = 20 pF | - | - | 5.06 | - | - | 2.51 | ns |
| tM_SCKOF | I2S SCK fall time (2) | Host mode / Capacitive load CL = 20 pF | - | - | 5.46 | - | - | 2.64 | ns |
| dM_SCKO | I2S SCK duty cycle | Host mode | - | 50.0 | - | - | 50.0 | - | % |
|
fM_SCKO | I2S SCK frequency | Host mode Supposing external device response delay is 30ns | - | - | 10.97 | - | - | 12.07 | MHz |
|
fS_SCKI | I2S SCK frequency | Client mode Supposing external device response delay is 30ns | - | - | 15.63 | - | - | 15.87 | MHz |
| dS_SCKO | I2S SCK duty cycle | Client mode | - | 50.0 | - | - | 50.0 | - | % |
| tM_FSOV | FS valid time | Host mode | - | - | 5.4 | - | - | 4.2 | ns |
| tM_FSOH | FS hold time | Host mode | -0.3 | - | - | -0.3 | - | - | ns |
| tS_FSIS | FS setup time | Client mode | 7.8 | - | - | 7.5 | - | - | ns |
| tS_FSIH | FS hold time | Client mode | 0.0 | - | - | 0.0 | - | - | ns |
| tM_SDIS | Data input setup time | Host mode | 15.8 | - | - | 11.6 | - | - | ns |
| tM_SDIH | Data input hold time | Host mode | 3.4 | - | - | 3.4 | - | - | ns |
| tS_SDIS | Data input setup time | Client mode | 2.4 | - | - | 1.9 | - | - | ns |
| tS_SDIH | Data input hold time | Client mode | -1.1 | - | - | -1.0 | - | - | ns |
| tM_SDOV | Data output valid time | Host transmitter | - | - | 3.7 | - | - | 3.0 | ns |
| tM_SDOH | Data output hold time | Host transmitter | -0.5 | - | - | -0.5 | - | - | ns |
| tS_SDOV | Data output valid time | Client transmitter | - | - | 16.4 | - | - | 12.1 | ns |
| tS_SDOH | Data output hold time | Client transmitter | 4.1 | - | - | 4.1 | - | - | ns |
| tPDM2LS | Data input setup time | Host mode PDM2 Left | 15.8 | - | - | 11.6 | - | - | ns |
| tPDM2LH | Data input hold time | Host mode PDM2 Left | 3.4 | - | - | 3.4 | - | - | ns |
| tPDM2RS | Data input setup time | Host mode PDM2 Right | 15.1 | - | - | 11.6 | - | - | ns |
| tPDM2RH | Data input hold time | Host mode PDM2 Right | 3.4 | - | - | 3.4 | - | - | ns |
: All timing values are
given for 20 pF capacitive load.
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.
- Refer to the section “I/O Pin Characteristics”.